Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UR30
Part #:XI1017
Catalog #:325UR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 7.06 in | X: | 0.88 in |
| H: | 3.5 in | K: | 3.75 in |
| O: | 3.25 in | B: | 8.5 |
| D: | 3.5 | J: | 7.5 in |
| V: | 3.42 in | C: | 9.38 in |
| M: | 2.31 | Y: | 2.38 in |
| F: | 4 | N: | 7.06 |
| Center Distance (in): | 3.25 in | TAP Depth: | 0.8 in |
| G: | 2 | T: | 1.375 |
| I: | 4.5 in | H-Tap size: | 7/16 - 14 in |
| E: | 3.75 | A: | 5 |
| U: | 0.875 in |
Technical Specifications
| Key Length: | 1.63 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 3410 |
| Ratio: | 30:1 | Key Sq.: | 0.188 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.63 in |
| Assembly: | U-R | Series Code: | Raider |
| Output Diameter (in): | 1.375 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | R | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Model Code: | 325U |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Mounting Style: | No Base | Input Style: | Solid Shaft |
| Output Key: | 5/16 X 2.88 | Input HP @ 1750 RPM: | 3.14 |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3226 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
General Specifications
| UPC: | 662288361091 | Weight: | 71.00 LB |

