Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UR40
Part #:XI1018
Catalog #:325UR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.06 | B: | 8.5 |
| C: | 9.38 in | L: | 7.06 in |
| F: | 4 | D: | 3.5 |
| J: | 7.5 in | X: | 0.88 in |
| O: | 3.25 in | V: | 3.42 in |
| Y: | 2.38 in | M: | 2.31 |
| H: | 3.5 in | K: | 3.75 in |
| H-Tap size: | 7/16 - 14 in | A: | 5 |
| I: | 4.5 in | E: | 3.75 |
| TAP Depth: | 0.8 in | Center Distance (in): | 3.25 in |
| U: | 0.875 in | T: | 1.375 |
| G: | 2 |
Technical Specifications
| Key Sq.: | 0.188 | Efficiency: | 80 |
| Input Speed: | 1750 | Ratio: | 40:1 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Key Length: | 1.63 | Thrust Rating - output shaft: | 3410 |
| Maximum Input HP: | 2.926 hp @ 1750 rpm | Manufacturer Reducer Size: | 325 |
| Series Code: | Raider | Input RPM: | 1,750 |
| Output Diameter (in): | 1.375 in | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.63 in | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Assembly: | U-R |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Output RPM: | 43.7 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 2.43 | Model Code: | 325U |
| Ratio Range: | 40:1 | Output Key: | 5/16 X 2.88 |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Output Shaft Assembly Code: | R | Mounting Style: | No Base |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3303 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288361107 | Weight: | 71.00 LB |

