Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UR50
Part #:XI1019
Catalog #:325UR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.88 in | C: | 9.38 in |
| J: | 7.5 in | K: | 3.75 in |
| F: | 4 | Y: | 2.38 in |
| N: | 7.06 | D: | 3.5 |
| O: | 3.25 in | L: | 7.06 in |
| V: | 3.42 in | M: | 2.31 |
| H: | 3.5 in | B: | 8.5 |
| T: | 1.375 | I: | 4.5 in |
| U: | 0.875 in | TAP Depth: | 0.8 in |
| H-Tap size: | 7/16 - 14 in | G: | 2 |
| A: | 5 | E: | 3.75 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Thrust Rating - output shaft: | 3410 | Input Speed: | 1750 |
| Reducer Style: | Standard | Key Length: | 1.63 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Key Sq.: | 0.188 | Ratio: | 50:1 |
| Maximum Input HP: | 2.462 hp @ 1750 rpm | Manufacturer Reducer Size: | 325 |
| Service Factor: | 1 | Output Key: | 5/16 X 2.88 |
| Input RPM: | 1,750 | Series Code: | Raider |
| Input Keyway: | 3/16 X 1.63 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Assembly: | U-R |
| Model Code: | 325U | Output RPM: | 35 |
| Mounting Style: | No Base | Ratio Range: | 50:1 |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.375 in | Input HP @ 1750 RPM: | 2.05 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3315 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288361114 | Weight: | 71.00 LB |

