Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325ULR10
Part #:XI1023
Catalog #:325ULR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.66 in | D: | 3.5 |
| M: | 2.31 | K: | 3.75 in |
| N: | 7.06 | Y: | 2.38 in |
| B: | 8.5 | L: | 7.06 in |
| J: | 7.5 in | F: | 4 |
| C: | 9.38 in | H: | 3.5 in |
| O: | 3.25 in | X: | 0.88 in |
| E: | 3.75 | T: | 1.375 |
| A: | 5 | TAP Depth: | 0.8 in |
| I: | 4.5 in | G: | 2 |
| H-Tap size: | 7/16 - 14 in | O*: | 3.25 in |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
Technical Specifications
| Ratio: | 10:1 | Key Sq.: | 0.188 |
| Shaft Seal Material: | Nitrile | Key Length: | 1.63 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 2964 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Diameter (in): | 0.875 in | Ratio Range: | 10:1 |
| Mounting Style: | No Base | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 7.23 | Output Key: | 5/16 X 2.88 |
| Input RPM: | 1,750 | Output Shaft Orientation: | LR |
| Output Shaft Assembly Code: | D | Output RPM: | 175 |
| Assembly: | U-LR | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.375 in | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Input Keyway: | 3/16 X 1.63 in |
| Center Distance (in): | 3.25 | Model Code: | 325U |
| Input Style: | Solid Shaft | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Output Torque Rating (in-lb): | 2700 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288361138 | Weight: | 71.00 LB |

