Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325ULR15
Part #:XI1024
Catalog #:325ULR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.5 in | L: | 7.06 in |
| X: | 0.88 in | V: | 3.66 in |
| F: | 4 | M: | 2.31 |
| B: | 8.5 | N: | 7.06 |
| K: | 3.75 in | D: | 3.5 |
| C: | 9.38 in | Y: | 2.38 in |
| O: | 3.25 in | J: | 7.5 in |
| U: | 0.875 in | I: | 4.5 in |
| G: | 2 | H-Tap size: | 7/16 - 14 in |
| TAP Depth: | 0.8 in | T: | 1.375 |
| O*: | 3.25 in | E: | 3.75 |
| Center Distance (in): | 3.25 in | A: | 5 |
Technical Specifications
| Key Sq.: | 0.188 | Thrust Rating - output shaft: | 3364 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Key Length: | 1.63 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Ratio: | 15:1 |
| Manufacturer Reducer Size: | 325 | Maximum Input HP: | 6.127 hp @ 1750 rpm |
| Input RPM: | 1,750 | Mounting Style: | No Base |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Orientation: | LR | Input HP @ 1750 RPM: | 5.42 |
| Assembly: | U-LR | Input Style: | Solid Shaft |
| Model Code: | 325U | Service Factor: | 1 |
| Output Key: | 5/16 X 2.88 | Output RPM: | 116.6 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 15:1 |
| Input Keyway: | 3/16 X 1.63 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Product Type: | Worm Speed Reducer |
| Output Shaft Assembly Code: | D | Series Code: | Raider |
| Output Diameter (in): | 1.375 in | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2980 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288361145 | Weight: | 71.00 LB |

