Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56L40
Part #:XI1128
Catalog #:325Q56L40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.25 in | R: | 3.25 in |
| M: | 10.7 | V: | 3.66 in |
| D: | 3.5 | H: | 3.5 in |
| C: | 9.38 in | B: | 8.5 |
| K: | 3.75 in | J: | 7.5 in |
| N: | 7.06 | L: | 5.02 in |
| F: | 4 | G: | 2 |
| BE: | 0.38 in | AK: | 4.5 |
| H-Tap size: | 7/16 - 14 in | A: | 5 |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| TAP Depth: | 0.8 in | BD: | 6.5 |
| E: | 3.75 | BF: | 0.41 |
| I: | 4.5 in | LQ: | 6.56 in |
| T: | 1.375 |
Technical Specifications
| Thrust Rating - output shaft: | 3410 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Ratio: | 40:1 | Input Bore (C Face): | 0.625 |
| Efficiency: | 80 | Series Code: | Raider |
| Output Shaft Assembly Code: | L | Ratio Range: | 40:1 |
| Output Key: | 5/16 X 2.88 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.43 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.375 in |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Model Code: | 325Q | Assembly: | Q-L |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Output RPM: | 43.7 | Frame Size: | 56C |
| Mounting Style: | No Base | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3303 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
General Specifications
| UPC: | 662288361862 | Weight: | 75.00 LB |

