Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56L60
Part #:XI1130
Catalog #:325Q56L60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | F: | 4 |
| L: | 5.02 in | O: | 3.25 in |
| V: | 3.66 in | D: | 3.5 |
| R: | 3.25 in | K: | 3.75 in |
| C: | 9.38 in | H: | 3.5 in |
| M: | 10.7 | J: | 7.5 in |
| N: | 7.06 | TAP Depth: | 0.8 in |
| BF: | 0.41 | G: | 2 |
| LQ: | 6.56 in | T: | 1.375 |
| BE: | 0.38 in | AK: | 4.5 |
| E: | 3.75 | I: | 4.5 in |
| Center Distance (in): | 3.25 in | H-Tap size: | 7/16 - 14 in |
| AJ: | 5.88 | A: | 5 |
| BD: | 6.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 3410 |
| Motor Frame Size: | 56C | Ratio: | 60:1 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 3.25 |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 1.375 in |
| Mounting Style: | No Base | Service Factor: | 1 |
| Output Shaft Assembly Code: | L | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Assembly: | Q-L | Model Code: | 325Q |
| Input Style: | C-Face Quill | Frame Size: | 56C |
| Output RPM: | 29.1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Output Key: | 5/16 X 2.88 |
| Gear Type: | Worm | Series Code: | Raider |
| Input HP @ 1750 RPM: | 1.76 | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 3274 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
General Specifications
| UPC: | 662288361886 | Weight: | 75.00 LB |

