Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56R25
Part #:XI1136
Catalog #:325Q56R25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 6.14 in | L: | 5.02 in |
| N: | 7.06 | C: | 7.5 in |
| R: | 3.25 in | M: | 10.7 |
| V: | 3.66 in | H: | 3.5 in |
| D: | 4 | K: | 9.38 in |
| O: | 6.75 in | F: | 2 |
| B: | 5.75 | E: | 3.75 |
| A: | 8.5 |
Technical Specifications
| Motor Frame Size: | 56C | Reducer Style: | Standard |
| Ratio: | 25:1 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2574 | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16 X 1.63 | Input Bore (C Face): | 0.63 |
| Manufacturer Reducer Size: | 325 | Maximum Input HP: | 4.373 hp @ 1750 rpm |
| Input Style: | C-Face Quill | Frame Size: | 56C |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.373 | Output Diameter (in): | 1.375 in |
| Mounting Style: | No Base | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3360 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 662288685913 | Weight: | 75.00 LB |

