Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56R50
Part #:XI1139
Catalog #:325Q56R50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.66 in | O: | 3.25 in |
| L: | 5.02 in | K: | 3.75 in |
| M: | 10.7 | N: | 7.06 |
| D: | 3.5 | C: | 9.38 in |
| R: | 3.25 in | B: | 8.5 |
| J: | 7.5 in | F: | 4 |
| H: | 3.5 in | AJ: | 5.88 |
| BF: | 0.41 | E: | 3.75 |
| TAP Depth: | 0.8 in | I: | 4.5 in |
| T: | 1.375 | A: | 5 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| BD: | 6.5 | AK: | 4.5 |
| G: | 2 | LQ: | 6.56 in |
| H-Tap size: | 7/16 - 14 in |
Technical Specifications
| Thrust Rating - output shaft: | 3410 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Input Speed: | 1750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Reducer Style: | Standard |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | R | Frame Size: | 56C |
| Mounting Style: | No Base | Input Diameter (in): | 0.625 in |
| Series Code: | Raider | Service Factor: | 1 |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.375 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.05 |
| Assembly: | Q-R | Model Code: | 325Q |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Output Key: | 5/16 X 2.88 | Product Type: | Worm Speed Reducer |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 3315 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
General Specifications
| UPC: | 662288361947 | Weight: | 75.00 LB |

