Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56LR20
Part #:XI1145
Catalog #:325Q56LR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | D: | 3.5 |
| R: | 3.25 in | C: | 9.38 in |
| V: | 3.66 in | O: | 3.25 in |
| M: | 10.7 | L: | 5.02 in |
| J: | 7.5 in | K: | 3.75 in |
| B: | 8.5 | N: | 7.06 |
| H: | 3.5 in | Center Distance (in): | 3.25 in |
| BF: | 0.41 | BE: | 0.38 in |
| T: | 1.375 | TAP Depth: | 0.8 in |
| I: | 4.5 in | H-Tap size: | 7/16 - 14 in |
| G: | 2 | E: | 3.75 |
| O*: | 3.25 in | AJ: | 5.88 |
| AK: | 4.5 | LQ: | 6.56 in |
| BD: | 6.5 | A: | 5 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Input Bore (C Face): | 0.625 | Reducer Style: | Standard |
| Ratio: | 20:1 | Efficiency: | 80 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 3410 | Manufacturer Reducer Size: | 325 |
| Maximum Input HP: | 5.18 hp @ 1750 rpm | Output Shaft Assembly Code: | D |
| Model Code: | 325Q | Output Key: | 5/16 X 2.88 |
| Frame Size: | 56C | Gear Type: | Worm |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Input Style: | C-Face Quill | Series Code: | Raider |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.375 in | Assembly: | Q-LR |
| Output Shaft Orientation: | LR | Input HP @ 1750 RPM: | 4.28 |
| Mounting Style: | No Base | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Output Torque Rating (in-lb): | 3267 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288361985 | Weight: | 75.00 LB |

