Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56LR25
Part #:XI1146
Catalog #:325Q56LR25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 10.7 | C: | 7.5 in |
| L: | 5.02 in | J: | 6.14 in |
| F: | 2 | V: | 3.66 in |
| H: | 3.5 in | B: | 5.75 |
| D: | 4 | O: | 6.75 in |
| R: | 3.25 in | N: | 7.06 |
| K: | 9.38 in | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Motor Frame Size: | 56C | Ratio: | 25:1 |
| Input Keyway (C Face): | 3/16 X 1.63 | Input Bore (C Face): | 0.63 |
| Thrust Rating - output shaft: | 2574 | Reducer Style: | Standard |
| Efficiency: | 80 | Input Speed: | 1750 |
| Maximum Input HP: | 4.373 hp @ 1750 rpm | Manufacturer Reducer Size: | 325 |
| Input HP @ 1750 RPM: | 4.373 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.375 in | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Input Diameter (in): | 0.625 in |
| Series Code: | Raider | Frame Size: | 56C |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Orientation: | LR |
| Product Type: | Worm Speed Reducer | Mounting Style: | No Base |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3360 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662288685920 | Weight: | 75.00 LB |

