Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56LR40
Part #:XI1148
Catalog #:325Q56LR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.66 in | C: | 9.38 in |
| N: | 7.06 | B: | 8.5 |
| H: | 3.5 in | R: | 3.25 in |
| D: | 3.5 | M: | 10.7 |
| J: | 7.5 in | L: | 5.02 in |
| K: | 3.75 in | F: | 4 |
| O: | 3.25 in | BD: | 6.5 |
| BF: | 0.41 | LQ: | 6.56 in |
| TAP Depth: | 0.8 in | AJ: | 5.88 |
| H-Tap size: | 7/16 - 14 in | A: | 5 |
| I: | 4.5 in | AK: | 4.5 |
| T: | 1.375 | O*: | 3.25 in |
| E: | 3.75 | BE: | 0.38 in |
| G: | 2 | Center Distance (in): | 3.25 in |
Technical Specifications
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Input Bore (C Face): | 0.625 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 3410 | Reducer Style: | Standard |
| Ratio: | 40:1 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Product Type: | Worm Speed Reducer | Mounting Style: | No Base |
| Output RPM: | 43.7 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.375 in | Ratio Range: | 40:1 |
| Frame Size: | 56C | Series Code: | Raider |
| Output Key: | 5/16 X 2.88 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | D | Output Shaft Orientation: | LR |
| Input HP @ 1750 RPM: | 2.43 | Model Code: | 325Q |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Assembly: | Q-LR |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3303 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288362005 | Weight: | 75.00 LB |

