Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56LR50
Part #:XI1149
Catalog #:325Q56LR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | J: | 7.5 in |
| R: | 3.25 in | C: | 9.38 in |
| N: | 7.06 | V: | 3.66 in |
| F: | 4 | L: | 5.02 in |
| O: | 3.25 in | K: | 3.75 in |
| D: | 3.5 | H: | 3.5 in |
| M: | 10.7 | T: | 1.375 |
| E: | 3.75 | I: | 4.5 in |
| AK: | 4.5 | TAP Depth: | 0.8 in |
| O*: | 3.25 in | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | G: | 2 |
| H-Tap size: | 7/16 - 14 in | BE: | 0.38 in |
| BD: | 6.5 | A: | 5 |
| LQ: | 6.56 in | BF: | 0.41 |
Technical Specifications
| Ratio: | 50:1 | Shaft Seal Material: | Nitrile |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Reducer Style: | Standard | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3410 |
| Input Speed: | 1750 | Maximum Input HP: | 2.462 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 325 | Output Key: | 5/16 X 2.88 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Frame Size: | 56C |
| Output Diameter (in): | 1.375 in | Series Code: | Raider |
| Output Shaft Assembly Code: | D | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.05 | Assembly: | Q-LR |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Output RPM: | 35 |
| Output Shaft Orientation: | LR | Mounting Style: | No Base |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Model Code: | 325Q | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3315 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288362012 | Weight: | 75.00 LB |

