Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56LR60
Part #:XI1150
Catalog #:325Q56LR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.5 in | O: | 3.25 in |
| F: | 4 | B: | 8.5 |
| J: | 7.5 in | D: | 3.5 |
| C: | 9.38 in | R: | 3.25 in |
| V: | 3.66 in | L: | 5.02 in |
| M: | 10.7 | K: | 3.75 in |
| N: | 7.06 | E: | 3.75 |
| A: | 5 | T: | 1.375 |
| O*: | 3.25 in | BF: | 0.41 |
| TAP Depth: | 0.8 in | G: | 2 |
| AJ: | 5.88 | BD: | 6.5 |
| I: | 4.5 in | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | H-Tap size: | 7/16 - 14 in |
| LQ: | 6.56 in | AK: | 4.5 |
Technical Specifications
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 3/32 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 3410 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Nitrile |
| Input Bore (C Face): | 0.625 | Ratio: | 60:1 |
| Input Speed: | 1750 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.1 | Input HP @ 1750 RPM: | 1.76 |
| Ratio Range: | 60:1 | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Output Shaft Orientation: | LR | Output Key: | 5/16 X 2.88 |
| Frame Size: | 56C | Input RPM: | 1,750 |
| Model Code: | 325Q | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.375 in | Assembly: | Q-LR |
| Service Factor: | 1 | Mounting Style: | No Base |
| Gear Type: | Worm | Output Shaft Assembly Code: | D |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3274 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288362029 | Weight: | 75.00 LB |

