Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140L10
Part #:XI1153
Catalog #:325Q140L10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | C: | 9.38 in |
| M: | 10.7 | N: | 7.06 |
| H: | 3.5 in | L: | 5.02 in |
| B: | 8.5 | O: | 3.25 in |
| K: | 3.75 in | R: | 3.25 in |
| J: | 7.5 in | D: | 3.5 |
| V: | 3.66 in | AK: | 4.5 |
| Center Distance (in): | 3.25 in | T: | 1.375 |
| I: | 4.5 in | BD: | 6.5 |
| LQ: | 6.56 in | E: | 3.75 |
| BE: | 0.38 in | H-Tap size: | 7/16 - 14 in |
| A: | 5 | G: | 2 |
| BF: | 0.41 | AJ: | 5.88 |
| TAP Depth: | 0.8 in |
Technical Specifications
| Thrust Rating - output shaft: | 2964 | Shaft Seal Material: | Nitrile |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Speed: | 1750 | Input Bore (C Face): | 0.875 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Motor Frame Size: | 140TC | Manufacturer Reducer Size: | 325 |
| Maximum Input HP: | 8.092 hp @ 1750 rpm | Input Style: | C-Face Quill |
| Output Key: | 5/16 X 2.88 | Mounting Style: | No Base |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Assembly: | Q-L |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 1.375 in |
| Output RPM: | 175 | Series Code: | Raider |
| Model Code: | 325Q | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.23 | Frame Size: | 140TC |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | L | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2700 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288362036 | Weight: | 75.00 LB |

