Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140L15
Part #:XI1154
Catalog #:325Q140L15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.66 in | C: | 9.38 in |
| M: | 10.7 | R: | 3.25 in |
| J: | 7.5 in | O: | 3.25 in |
| D: | 3.5 | B: | 8.5 |
| K: | 3.75 in | H: | 3.5 in |
| L: | 5.02 in | N: | 7.06 |
| F: | 4 | A: | 5 |
| H-Tap size: | 7/16 - 14 in | BE: | 0.38 in |
| TAP Depth: | 0.8 in | BD: | 6.5 |
| AK: | 4.5 | AJ: | 5.88 |
| E: | 3.75 | G: | 2 |
| I: | 4.5 in | T: | 1.375 |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| LQ: | 6.56 in |
Technical Specifications
| Reducer Style: | Standard | Input Speed: | 1750 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 3364 | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Nitrile |
| Ratio: | 15:1 | Maximum Input HP: | 6.127 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 325 | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | L |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Frame Size: | 140TC | Product Type: | Worm Speed Reducer |
| Output Key: | 5/16 X 2.88 | Output Diameter (in): | 1.375 in |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | Q-L |
| Model Code: | 325Q | Input HP @ 1750 RPM: | 5.42 |
| Mounting Style: | No Base | Output RPM: | 116.6 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2980 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288362043 | Weight: | 75.00 LB |

