Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140L20
Part #:XI1155
Catalog #:325Q140L20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | L: | 5.02 in |
| K: | 3.75 in | V: | 3.66 in |
| M: | 10.7 | O: | 3.25 in |
| J: | 7.5 in | R: | 3.25 in |
| H: | 3.5 in | N: | 7.06 |
| B: | 8.5 | D: | 3.5 |
| F: | 4 | E: | 3.75 |
| H-Tap size: | 7/16 - 14 in | AJ: | 5.88 |
| AK: | 4.5 | LQ: | 6.56 in |
| T: | 1.375 | BD: | 6.5 |
| Center Distance (in): | 3.25 in | I: | 4.5 in |
| TAP Depth: | 0.8 in | BE: | 0.38 in |
| G: | 2 | BF: | 0.41 |
| A: | 5 |
Technical Specifications
| Thrust Rating - output shaft: | 3410 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Ratio: | 20:1 |
| Efficiency: | 80 | Motor Frame Size: | 140TC |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Assembly: | Q-L | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.375 in | Model Code: | 325Q |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | L | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Mounting Style: | No Base |
| Frame Size: | 140TC | Gear Type: | Worm |
| Series Code: | Raider | Input RPM: | 1,750 |
| Output Key: | 5/16 X 2.88 | Input HP @ 1750 RPM: | 4.28 |
| Service Factor: | 1 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3267 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
General Specifications
| UPC: | 662288362050 | Weight: | 75.00 LB |

