Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140L40
Part #:XI1158
Catalog #:325Q140L40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.5 in | N: | 7.06 |
| K: | 3.75 in | M: | 10.7 |
| R: | 3.25 in | C: | 9.38 in |
| B: | 8.5 | D: | 3.5 |
| J: | 7.5 in | L: | 5.02 in |
| O: | 3.25 in | F: | 4 |
| V: | 3.66 in | LQ: | 6.56 in |
| BE: | 0.38 in | AJ: | 5.88 |
| BF: | 0.41 | T: | 1.375 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| G: | 2 | E: | 3.75 |
| I: | 4.5 in | H-Tap size: | 7/16 - 14 in |
| TAP Depth: | 0.8 in | A: | 5 |
| BD: | 6.5 |
Technical Specifications
| Reducer Style: | Standard | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 3410 | Model Code: | 325Q |
| Output RPM: | 43.7 | Output Diameter (in): | 1.375 in |
| Mounting Style: | No Base | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.43 | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Series Code: | Raider | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Output Shaft Assembly Code: | L |
| Assembly: | Q-L | Output Key: | 5/16 X 2.88 |
| Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 3303 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288362074 | Weight: | 75.00 LB |

