Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140L60
Part #:XI1160
Catalog #:325Q140L60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | F: | 4 |
| J: | 7.5 in | H: | 3.5 in |
| N: | 7.06 | D: | 3.5 |
| B: | 8.5 | V: | 3.66 in |
| O: | 3.25 in | M: | 10.7 |
| K: | 3.75 in | L: | 5.02 in |
| R: | 3.25 in | BE: | 0.38 in |
| TAP Depth: | 0.8 in | G: | 2 |
| LQ: | 6.56 in | AK: | 4.5 |
| AJ: | 5.88 | T: | 1.375 |
| I: | 4.5 in | BD: | 6.5 |
| H-Tap size: | 7/16 - 14 in | BF: | 0.41 |
| Center Distance (in): | 3.25 in | E: | 3.75 |
| A: | 5 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 60:1 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 3410 | Input Bore (C Face): | 0.875 |
| Efficiency: | 80 | Motor Frame Size: | 140TC |
| Reducer Style: | Standard | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Input HP @ 1750 RPM: | 1.76 | Output Shaft Assembly Code: | L |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input Diameter (in): | 0.875 in | Output RPM: | 29.1 |
| Model Code: | 325Q | Output Key: | 5/16 X 2.88 |
| Frame Size: | 140TC | Assembly: | Q-L |
| Input RPM: | 1,750 | Output Diameter (in): | 1.375 in |
| Mounting Style: | No Base | Ratio Range: | 60:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Output Torque Rating (in-lb): | 3274 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288362098 | Weight: | 75.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.11 IN |
| Packaged Height: | 15.00 IN |

