Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140R20
Part #:XI1165
Catalog #:325Q140R20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | M: | 10.7 |
| V: | 3.66 in | K: | 3.75 in |
| B: | 8.5 | H: | 3.5 in |
| F: | 4 | D: | 3.5 |
| L: | 5.02 in | C: | 9.38 in |
| O: | 3.25 in | R: | 3.25 in |
| N: | 7.06 | TAP Depth: | 0.8 in |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | BD: | 6.5 |
| I: | 4.5 in | BF: | 0.41 |
| G: | 2 | E: | 3.75 |
| H-Tap size: | 7/16 - 14 in | LQ: | 6.56 in |
| AJ: | 5.88 | A: | 5 |
| T: | 1.375 |
Technical Specifications
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Input Bore (C Face): | 0.875 | Ratio: | 20:1 |
| Thrust Rating - output shaft: | 3410 | Efficiency: | 80 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 4.28 |
| Model Code: | 325Q | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Series Code: | Raider |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Assembly: | Q-R | No. of Gear Reductions: | Single |
| Output Key: | 5/16 X 2.88 | Output Diameter (in): | 1.375 in |
| Output Shaft Assembly Code: | R | Gear Type: | Worm |
| Frame Size: | 140TC | Mounting Style: | No Base |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 3267 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288362128 | Weight: | 75.00 LB |

