Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140R25
Part #:XI1166
Catalog #:325Q140R25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 6.75 in | V: | 3.66 in |
| J: | 6.14 in | D: | 4 |
| C: | 7.5 in | L: | 5.02 in |
| H: | 3.5 in | M: | 10.7 |
| N: | 7.06 | B: | 5.75 |
| K: | 9.38 in | R: | 3.25 in |
| F: | 2 | E: | 3.75 |
| A: | 8.5 |
Technical Specifications
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2574 |
| Input Keyway (C Face): | 3/16 X 1.63 | Ratio: | 25:1 |
| Motor Frame Size: | 140TC | Input Speed: | 1750 |
| Efficiency: | 80 | Input Bore (C Face): | 0.63 |
| Maximum Input HP: | 4.373 hp @ 1750 rpm | Manufacturer Reducer Size: | 325 |
| Frame Size: | 140TC | Input HP @ 1750 RPM: | 4.373 |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.375 in |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 3.25 |
| Mounting Style: | No Base | Input Style: | C-Face Quill |
| Series Code: | Raider | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 3360 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288685944 | Weight: | 75.00 LB |

