Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140R50
Part #:XI1169
Catalog #:325Q140R50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | H: | 3.5 in |
| N: | 7.06 | O: | 3.25 in |
| L: | 5.02 in | F: | 4 |
| J: | 7.5 in | K: | 3.75 in |
| V: | 3.66 in | M: | 10.7 |
| D: | 3.5 | B: | 8.5 |
| C: | 9.38 in | H-Tap size: | 7/16 - 14 in |
| AJ: | 5.88 | G: | 2 |
| T: | 1.375 | TAP Depth: | 0.8 in |
| Center Distance (in): | 3.25 in | BD: | 6.5 |
| BE: | 0.38 in | E: | 3.75 |
| LQ: | 6.56 in | AK: | 4.5 |
| I: | 4.5 in | A: | 5 |
| BF: | 0.41 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 3410 | Reducer Style: | Standard |
| Ratio: | 50:1 | Motor Frame Size: | 140TC |
| Input Speed: | 1750 | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | Raider |
| Input HP @ 1750 RPM: | 2.05 | Output RPM: | 35 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Mounting Style: | No Base | Reducer: | Worm - Right Angle |
| Assembly: | Q-R | Model Code: | 325Q |
| Input RPM: | 1,750 | Output Diameter (in): | 1.375 in |
| Frame Size: | 140TC | Output Shaft Assembly Code: | R |
| Output Key: | 5/16 X 2.88 | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Output Torque Rating (in-lb): | 3315 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288362159 | Weight: | 75.00 LB |

