Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140R60
Part #:XI1170
Catalog #:325Q140R60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | N: | 7.06 |
| R: | 3.25 in | F: | 4 |
| H: | 3.5 in | M: | 10.7 |
| V: | 3.66 in | J: | 7.5 in |
| K: | 3.75 in | L: | 5.02 in |
| D: | 3.5 | B: | 8.5 |
| O: | 3.25 in | I: | 4.5 in |
| T: | 1.375 | G: | 2 |
| BE: | 0.38 in | AJ: | 5.88 |
| A: | 5 | E: | 3.75 |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| LQ: | 6.56 in | BD: | 6.5 |
| AK: | 4.5 | TAP Depth: | 0.8 in |
| H-Tap size: | 7/16 - 14 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Ratio: | 60:1 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Thrust Rating - output shaft: | 3410 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer Style: | Standard |
| Efficiency: | 80 | Mounting Style: | No Base |
| Output Key: | 5/16 X 2.88 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Model Code: | 325Q | Output Shaft Assembly Code: | R |
| Assembly: | Q-R | Input HP @ 1750 RPM: | 1.76 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Output RPM: | 29.1 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.375 in | Service Factor: | 1 |
| Gear Type: | Worm | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 3274 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
General Specifications
| UPC: | 662288362166 | Weight: | 75.00 LB |

