Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140LR40
Part #:XI1178
Catalog #:325Q140LR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 10.7 | C: | 9.38 in |
| K: | 3.75 in | J: | 7.5 in |
| D: | 3.5 | B: | 8.5 |
| H: | 3.5 in | F: | 4 |
| V: | 3.66 in | O: | 3.25 in |
| L: | 5.02 in | N: | 7.06 |
| R: | 3.25 in | E: | 3.75 |
| BD: | 6.5 | I: | 4.5 in |
| TAP Depth: | 0.8 in | A: | 5 |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | T: | 1.375 |
| LQ: | 6.56 in | AJ: | 5.88 |
| H-Tap size: | 7/16 - 14 in | G: | 2 |
| AK: | 4.5 | O*: | 3.25 in |
Technical Specifications
| Efficiency: | 80 | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 3410 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Nitrile | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Reducer Style: | Standard | Center Distance (in): | 3.25 |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Frame Size: | 140TC | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.43 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | D |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.375 in |
| Output RPM: | 43.7 | Assembly: | Q-LR |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Series Code: | Raider | Model Code: | 325Q |
| Output Shaft Orientation: | LR | No. of Gear Reductions: | Single |
| Output Key: | 5/16 X 2.88 | Mounting Style: | No Base |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Output Torque Rating (in-lb): | 3303 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288362210 | Weight: | 75.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.11 IN |
| Packaged Height: | 15.00 IN |

