Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180L20
Part #:XI1185
Catalog #:325Q180L20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | D: | 3.5 |
| J: | 7.5 in | L: | 5.02 in |
| F: | 4 | N: | 7.06 |
| H: | 3.5 in | K: | 3.75 in |
| O: | 3.25 in | M: | 10.7 |
| V: | 3.66 in | B: | 8.5 |
| R: | 4.5 in | BE1: | 0.5 in |
| G: | 2 | AK: | 8.5 |
| H-Tap size: | 7/16 - 14 in | LQ: | 7 in |
| T: | 1.375 | I: | 4.5 in |
| BD: | 9 | E: | 3.75 |
| TAP Depth: | 0.8 in | AJ: | 7.25 |
| BF: | 0.53 | A: | 5 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Input Speed: | 1750 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 3410 | Ratio: | 20:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Assembly: | Q-L |
| Model Code: | 325Q | Service Factor: | 1 |
| Series Code: | Raider | Input Diameter (in): | 1.125 in |
| Ratio Range: | 20:1 | Frame Size: | 180TC |
| Output Shaft Assembly Code: | L | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.375 in |
| Center Distance (in): | 3.25 | Mounting Style: | No Base |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Key: | 5/16 X 2.88 |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 4.28 | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3267 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288362265 | Weight: | 75.00 LB |

