Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180L25
Part #:XI1186
Catalog #:325Q180L25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.06 | R: | 4.5 in |
| B: | 5.75 | H: | 3.5 in |
| O: | 6.75 in | K: | 9.38 in |
| D: | 4 | V: | 3.66 in |
| L: | 5.02 in | M: | 10.7 |
| J: | 6.14 in | F: | 2 |
| C: | 7.5 in | E: | 3.75 |
| A: | 8.5 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Input Speed: | 1750 |
| Ratio: | 25:1 | Input Keyway (C Face): | 3/16 X 1.63 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Input Bore (C Face): | 1.13 | Motor Frame Size: | 180TC |
| Mounting Style: | No Base | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.375 in | Input HP @ 1750 RPM: | 4.373 |
| Ratio Range: | 25:1 | Series Code: | Raider |
| Input Diameter (in): | 1.125 in | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Frame Size: | 180TC | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 3360 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288685968 | Weight: | 75.00 LB |

