Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180L60
Part #:XI1190
Catalog #:325Q180L60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.5 in | K: | 3.75 in |
| N: | 7.06 | J: | 7.5 in |
| B: | 8.5 | D: | 3.5 |
| V: | 3.66 in | F: | 4 |
| M: | 10.7 | L: | 5.02 in |
| O: | 3.25 in | R: | 4.5 in |
| C: | 9.38 in | BF: | 0.53 |
| AK: | 8.5 | BE1: | 0.5 in |
| T: | 1.375 | I: | 4.5 in |
| A: | 5 | TAP Depth: | 0.8 in |
| BD: | 9 | Center Distance (in): | 3.25 in |
| H-Tap size: | 7/16 - 14 in | G: | 2 |
| AJ: | 7.25 | LQ: | 7 in |
| E: | 3.75 |
Technical Specifications
| Reducer Style: | Standard | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Efficiency: | 80 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 60:1 |
| Thrust Rating - output shaft: | 3410 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Manufacturer Reducer Size: | 325 |
| Maximum Input HP: | 2.114 hp @ 1750 rpm | Model Code: | 325Q |
| Assembly: | Q-L | Frame Size: | 180TC |
| Output Key: | 5/16 X 2.88 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | L | Series Code: | Raider |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.375 in |
| Input HP @ 1750 RPM: | 1.76 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output RPM: | 29.1 | Input RPM: | 1,750 |
| Mounting Style: | No Base | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 1.125 in | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3274 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288362302 | Weight: | 75.00 LB |

