Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180R15
Part #:XI1194
Catalog #:325Q180R15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | D: | 3.5 |
| K: | 3.75 in | R: | 4.5 in |
| N: | 7.06 | F: | 4 |
| O: | 3.25 in | V: | 3.66 in |
| M: | 10.7 | J: | 7.5 in |
| C: | 9.38 in | L: | 5.02 in |
| H: | 3.5 in | AJ: | 7.25 |
| BE1: | 0.5 in | I: | 4.5 in |
| E: | 3.75 | LQ: | 7 in |
| T: | 1.375 | H-Tap size: | 7/16 - 14 in |
| G: | 2 | BF: | 0.53 |
| TAP Depth: | 0.8 in | A: | 5 |
| BD: | 9 | Center Distance (in): | 3.25 in |
| AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 3364 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Ratio: | 15:1 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 3.25 |
| Assembly: | Q-R | Input HP @ 1750 RPM: | 5.42 |
| Frame Size: | 180TC | Output Diameter (in): | 1.375 in |
| Output Shaft Assembly Code: | R | Output RPM: | 116.6 |
| Model Code: | 325Q | Input Diameter (in): | 1.125 in |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Series Code: | Raider |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Key: | 5/16 X 2.88 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Mounting Style: | No Base |
| Ratio Range: | 15:1 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 2980 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288362326 | Weight: | 75.00 LB |

