Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180R25
Part #:XI1196
Catalog #:325Q180R25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.66 in | H: | 3.5 in |
| B: | 5.75 | M: | 10.7 |
| F: | 2 | J: | 6.14 in |
| K: | 9.38 in | D: | 4 |
| N: | 7.06 | C: | 7.5 in |
| R: | 4.5 in | O: | 6.75 in |
| L: | 5.02 in | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Input Bore (C Face): | 1.13 | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16 X 1.63 | Reducer Style: | Standard |
| Input Speed: | 1750 | Ratio: | 25:1 |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Mounting Style: | No Base |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.373 |
| Center Distance (in): | 3.25 | Series Code: | Raider |
| Input Diameter (in): | 1.125 in | Frame Size: | 180TC |
| Output Diameter (in): | 1.375 in | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 3360 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288685975 | Weight: | 75.00 LB |

