Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180R60
Part #:XI1200
Catalog #:325Q180R60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.25 in | D: | 3.5 |
| B: | 8.5 | R: | 4.5 in |
| M: | 10.7 | L: | 5.02 in |
| V: | 3.66 in | F: | 4 |
| H: | 3.5 in | N: | 7.06 |
| K: | 3.75 in | C: | 9.38 in |
| J: | 7.5 in | A: | 5 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| E: | 3.75 | BD: | 9 |
| H-Tap size: | 7/16 - 14 in | G: | 2 |
| BE1: | 0.5 in | AJ: | 7.25 |
| LQ: | 7 in | BF: | 0.53 |
| TAP Depth: | 0.8 in | T: | 1.375 |
| I: | 4.5 in |
Technical Specifications
| Thrust Rating - output shaft: | 3410 | Ratio: | 60:1 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer Style: | Standard |
| Efficiency: | 80 | Maximum Input HP: | 2.114 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 325 | Output Diameter (in): | 1.375 in |
| Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Mounting Style: | No Base | Service Factor: | 1 |
| Output RPM: | 29.1 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | R | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Output Key: | 5/16 X 2.88 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.76 |
| Model Code: | 325Q | Ratio Range: | 60:1 |
| Assembly: | Q-R | Input Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3274 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288362371 | Weight: | 75.00 LB |

