Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180LR15
Part #:XI1204
Catalog #:325Q180LR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.5 in | D: | 3.5 |
| C: | 9.38 in | V: | 3.66 in |
| M: | 10.7 | L: | 5.02 in |
| J: | 7.5 in | R: | 4.5 in |
| N: | 7.06 | F: | 4 |
| B: | 8.5 | O: | 3.25 in |
| K: | 3.75 in | E: | 3.75 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| I: | 4.5 in | T: | 1.375 |
| O*: | 3.25 in | LQ: | 7 in |
| BD: | 9 | H-Tap size: | 7/16 - 14 in |
| G: | 2 | TAP Depth: | 0.8 in |
| BF: | 0.53 | BE1: | 0.5 in |
| A: | 5 | AJ: | 7.25 |
Technical Specifications
| Efficiency: | 80 | Motor Frame Size: | 180TC |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 3364 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 15:1 |
| Input Bore (C Face): | 1.125 | Input Diameter (in): | 1.125 in |
| Series Code: | Raider | Mounting Style: | No Base |
| Output RPM: | 116.6 | Assembly: | Q-LR |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.375 in | Gear Type: | Worm |
| Model Code: | 325Q | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Service Factor: | 1 |
| Output Key: | 5/16 X 2.88 | Input HP @ 1750 RPM: | 5.42 |
| Frame Size: | 180TC | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | D |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2980 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288362395 | Weight: | 75.00 LB |

