Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180LR20
Part #:XI1205
Catalog #:325Q180LR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | D: | 3.5 |
| K: | 3.75 in | V: | 3.66 in |
| N: | 7.06 | H: | 3.5 in |
| O: | 3.25 in | M: | 10.7 |
| R: | 4.5 in | B: | 8.5 |
| C: | 9.38 in | F: | 4 |
| L: | 5.02 in | Center Distance (in): | 3.25 in |
| E: | 3.75 | I: | 4.5 in |
| G: | 2 | A: | 5 |
| AJ: | 7.25 | TAP Depth: | 0.8 in |
| AK: | 8.5 | BD: | 9 |
| H-Tap size: | 7/16 - 14 in | BE1: | 0.5 in |
| BF: | 0.53 | T: | 1.375 |
| O*: | 3.25 in | LQ: | 7 in |
Technical Specifications
| Ratio: | 20:1 | Input Speed: | 1750 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 180TC | Efficiency: | 80 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 3410 | Input Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.375 in |
| Model Code: | 325Q | Output Shaft Orientation: | LR |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Mounting Style: | No Base | Input HP @ 1750 RPM: | 4.28 |
| Output Key: | 5/16 X 2.88 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Ratio Range: | 20:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | D |
| Frame Size: | 180TC | Assembly: | Q-LR |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3267 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288362401 | Weight: | 75.00 LB |

