Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180LR25
Part #:XI1206
Catalog #:325Q180LR25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.5 in | B: | 5.75 |
| L: | 5.02 in | V: | 3.66 in |
| F: | 2 | R: | 4.5 in |
| D: | 4 | O: | 6.75 in |
| M: | 10.7 | K: | 9.38 in |
| C: | 7.5 in | J: | 6.14 in |
| N: | 7.06 | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 1.63 | Reducer Style: | Standard |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.13 |
| Ratio: | 25:1 | Efficiency: | 80 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 2574 |
| Maximum Input HP: | 4.373 hp @ 1750 rpm | Manufacturer Reducer Size: | 325 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Series Code: | Raider |
| Input HP @ 1750 RPM: | 4.373 | Frame Size: | 180TC |
| Mounting Style: | No Base | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.375 in | Input Diameter (in): | 1.125 in |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Output Shaft Orientation: | LR | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3360 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288685982 | Weight: | 75.00 LB |

