Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180LR30
Part #:XI1207
Catalog #:325Q180LR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | V: | 3.66 in |
| D: | 3.5 | C: | 9.38 in |
| B: | 8.5 | R: | 4.5 in |
| K: | 3.75 in | H: | 3.5 in |
| M: | 10.7 | O: | 3.25 in |
| L: | 5.02 in | J: | 7.5 in |
| N: | 7.06 | O*: | 3.25 in |
| TAP Depth: | 0.8 in | I: | 4.5 in |
| A: | 5 | AJ: | 7.25 |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| G: | 2 | E: | 3.75 |
| LQ: | 7 in | AK: | 8.5 |
| BE1: | 0.5 in | H-Tap size: | 7/16 - 14 in |
| BD: | 9 | T: | 1.375 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 30:1 |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Reducer Style: | Standard | Input Bore (C Face): | 1.125 |
| Thrust Rating - output shaft: | 3410 | Efficiency: | 80 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.375 in |
| Gear Type: | Worm | Output Shaft Orientation: | LR |
| Frame Size: | 180TC | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | D | Ratio Range: | 30:1 |
| Mounting Style: | No Base | Output Key: | 5/16 X 2.88 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.14 |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Input Diameter (in): | 1.125 in | Center Distance (in): | 3.25 |
| Output RPM: | 58.3 | Product Type: | Worm Speed Reducer |
| Model Code: | 325Q | Service Factor: | 1 |
| Assembly: | Q-LR | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3226 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288362418 | Weight: | 75.00 LB |

