Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180LR60
Part #:XI1210
Catalog #:325Q180LR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 10.7 | D: | 3.5 |
| H: | 3.5 in | J: | 7.5 in |
| N: | 7.06 | C: | 9.38 in |
| R: | 4.5 in | K: | 3.75 in |
| B: | 8.5 | O: | 3.25 in |
| L: | 5.02 in | F: | 4 |
| V: | 3.66 in | AJ: | 7.25 |
| BF: | 0.53 | I: | 4.5 in |
| O*: | 3.25 in | G: | 2 |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| A: | 5 | LQ: | 7 in |
| BD: | 9 | AK: | 8.5 |
| E: | 3.75 | TAP Depth: | 0.8 in |
| H-Tap size: | 7/16 - 14 in | T: | 1.375 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Ratio: | 60:1 | Thrust Rating - output shaft: | 3410 |
| Motor Frame Size: | 180TC | Efficiency: | 80 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 325Q |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Assembly: | Q-LR | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Frame Size: | 180TC |
| Output RPM: | 29.1 | Mounting Style: | No Base |
| Input Style: | C-Face Quill | Output Key: | 5/16 X 2.88 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | D | Input HP @ 1750 RPM: | 1.76 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.375 in | Center Distance (in): | 3.25 |
| Output Shaft Orientation: | LR | Series Code: | Raider |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3274 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
General Specifications
| UPC: | 662288362449 | Weight: | 75.00 LB |

