Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH10 203
Part #:XI1213
Catalog #:325UH10 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 11.01 in | C: | 7.5 in |
| K: | 9.38 in | M: | 10.7 |
| F: | 2 | D: | 4 |
| N: | 7.06 | J: | 6.76 in |
| L: | 5.02 in | X: | 0.88 in |
| V: | 3.42 in | Y: | 2.38 in |
| B: | 5.75 | H: | 3.5 in |
| A: | 8.5 | E: | 3.75 |
Technical Specifications
| Key Sq.: | 0.188 | Key Length: | 1.63 |
| Thrust Rating - output shaft: | 2026 | Efficiency: | 80 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Ratio: | 10:1 | Manufacturer Reducer Size: | 325 |
| Maximum Input HP: | 8.092 hp @ 1750 rpm | Series Code: | Raider |
| Input HP @ 1750 RPM: | 8.092 | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Service Factor: | 1 | Input Style: | Shaft |
| Ratio Range: | 10:1 | Mounting Style: | Shaft Mt |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 2700 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 662288362456 | Weight: | 73.00 LB |

