Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH15 203
Part #:XI1214
Catalog #:325UH15 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.5 in | O: | 11.01 in |
| C: | 7.5 in | X: | 0.88 in |
| K: | 9.38 in | N: | 7.06 |
| M: | 10.7 | L: | 5.02 in |
| D: | 4 | V: | 3.42 in |
| F: | 2 | Y: | 2.38 in |
| J: | 6.76 in | B: | 5.75 |
| A: | 8.5 | E: | 3.75 |
Technical Specifications
| Thrust Rating - output shaft: | 2490 | Input Speed: | 1750 |
| Key Sq.: | 0.188 | Reducer Style: | Standard |
| Key Length: | 1.63 | Efficiency: | 80 |
| Ratio: | 15:1 | Service Factor: | 1 |
| Mounting Style: | Shaft Mt | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 6.127 |
| Series Code: | Raider | Output Diameter (in): | 2.188 in |
| Input Style: | Shaft | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 2980 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288362463 | Weight: | 73.00 LB |

