Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH20 203
Part #:XI1215
Catalog #:325UH20 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.75 | V: | 3.42 in |
| D: | 4 | N: | 7.06 |
| H: | 3.5 in | K: | 9.38 in |
| Y: | 2.38 in | F: | 2 |
| X: | 0.88 in | L: | 5.02 in |
| M: | 10.7 | C: | 7.5 in |
| O: | 11.01 in | J: | 6.76 in |
| E: | 3.75 | A: | 8.5 |
Technical Specifications
| Input Speed: | 1750 | Reducer Style: | Standard |
| Efficiency: | 80 | Thrust Rating - output shaft: | 2574 |
| Key Sq.: | 0.188 | Key Length: | 1.63 |
| Ratio: | 20:1 | Manufacturer Reducer Size: | 325 |
| Maximum Input HP: | 5.18 hp @ 1750 rpm | Gear Type: | Worm |
| Series Code: | Raider | Input Diameter (in): | 0.875 in |
| Input Style: | Shaft | Mounting Style: | Shaft Mt |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 5.18 |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Ratio Range: | 20:1 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 3267 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 662288362470 | Weight: | 73.00 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 16.50 IN |
| Packaged Height: | 16.00 IN |

