Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH30 203
Part #:XI1217
Catalog #:325UH30 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.88 in | N: | 7.06 |
| H: | 3.5 in | K: | 9.38 in |
| B: | 5.75 | C: | 7.5 in |
| L: | 5.02 in | V: | 3.42 in |
| F: | 2 | O: | 11.01 in |
| J: | 6.76 in | Y: | 2.38 in |
| D: | 4 | M: | 10.7 |
| A: | 8.5 | E: | 3.75 |
Technical Specifications
| Input Speed: | 1750 | Key Length: | 1.63 |
| Efficiency: | 80 | Key Sq.: | 0.188 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2574 |
| Ratio: | 30:1 | Maximum Input HP: | 3.619 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 325 | Service Factor: | 1 |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 3.619 |
| Output Diameter (in): | 2.188 in | Input Style: | Shaft |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Mounting Style: | Shaft Mt | Gear Type: | Worm |
| Series Code: | Raider | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3226 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288362487 | Weight: | 73.00 LB |

