Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH40 203
Part #:XI1218
Catalog #:325UH40 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 7.5 in | M: | 10.7 |
| H: | 3.5 in | L: | 5.02 in |
| D: | 4 | J: | 6.76 in |
| N: | 7.06 | B: | 5.75 |
| Y: | 2.38 in | K: | 9.38 in |
| O: | 11.01 in | V: | 3.42 in |
| X: | 0.88 in | F: | 2 |
| E: | 3.75 | A: | 8.5 |
Technical Specifications
| Key Length: | 1.63 | Efficiency: | 80 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Key Sq.: | 0.188 | Thrust Rating - output shaft: | 2574 |
| Ratio: | 40:1 | Manufacturer Reducer Size: | 325 |
| Maximum Input HP: | 2.926 hp @ 1750 rpm | Input Style: | Shaft |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Keyway: | 0.19 in | Center Distance (in): | 3.25 |
| Ratio Range: | 40:1 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Service Factor: | 1 | Mounting Style: | Shaft Mt |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 2.926 |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 3303 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 662288362494 | Weight: | 73.00 LB |

