Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH50 203
Part #:XI1219
Catalog #:325UH50 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 10.7 | C: | 7.5 in |
| Y: | 2.38 in | V: | 3.42 in |
| H: | 3.5 in | L: | 5.02 in |
| J: | 6.76 in | K: | 9.38 in |
| D: | 4 | B: | 5.75 |
| X: | 0.88 in | O: | 11.01 in |
| F: | 2 | N: | 7.06 |
| A: | 8.5 | E: | 3.75 |
Technical Specifications
| Ratio: | 50:1 | Efficiency: | 80 |
| Key Sq.: | 0.188 | Input Speed: | 1750 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2574 |
| Key Length: | 1.63 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.462 | Input Style: | Shaft |
| Mounting Style: | Shaft Mt | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3315 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288362500 | Weight: | 73.00 LB |

