Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56H20 203
Part #:XI1255
Catalog #:325Q56H20 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.02 in | F: | 2 |
| R: | 3.25 in | C: | 7.5 in |
| K: | 9.38 in | O: | 6.75 in |
| V: | 3.66 in | M: | 10.7 |
| N: | 7.06 | D: | 4 |
| H: | 3.5 in | J: | 6.14 in |
| B: | 5.75 | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Reducer Style: | Standard | Motor Frame Size: | 56C |
| Efficiency: | 80 | Input Bore (C Face): | 0.63 |
| Ratio: | 20:1 | Input Speed: | 1750 |
| Input Keyway (C Face): | 3/16 X 1.63 | Thrust Rating - output shaft: | 2574 |
| Maximum Input HP: | 5.18 hp @ 1750 rpm | Manufacturer Reducer Size: | 325 |
| Output Diameter (in): | 2.188 in | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Ratio Range: | 20:1 |
| Gear Type: | Worm | Frame Size: | 56C |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mt |
| Input HP @ 1750 RPM: | 5.18 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 3267 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 662288362739 | Weight: | 77.00 LB |

