Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56H30 203
Part #:XI1257
Catalog #:325Q56H30 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | K: | 9.38 in |
| M: | 10.7 | O: | 6.75 in |
| L: | 5.02 in | J: | 6.14 in |
| N: | 7.06 | C: | 7.5 in |
| B: | 5.75 | F: | 2 |
| D: | 4 | H: | 3.5 in |
| V: | 3.66 in | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 1.63 | Thrust Rating - output shaft: | 2574 |
| Efficiency: | 80 | Motor Frame Size: | 56C |
| Reducer Style: | Standard | Ratio: | 30:1 |
| Input Speed: | 1750 | Input Bore (C Face): | 0.63 |
| Maximum Input HP: | 3.619 hp @ 1750 rpm | Manufacturer Reducer Size: | 325 |
| Input HP @ 1750 RPM: | 3.619 | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Input Style: | C-Face Quill |
| Input Diameter (in): | 0.625 in | Ratio Range: | 30:1 |
| Frame Size: | 56C | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Mounting Style: | Shaft Mt | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3226 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 662288362746 | Weight: | 77.00 LB |

