Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56H50 203
Part #:XI1259
Catalog #:325Q56H50 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4 | K: | 9.38 in |
| J: | 6.14 in | F: | 2 |
| V: | 3.66 in | M: | 10.7 |
| H: | 3.5 in | L: | 5.02 in |
| B: | 5.75 | N: | 7.06 |
| R: | 3.25 in | C: | 7.5 in |
| O: | 6.75 in | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 1.63 |
| Input Bore (C Face): | 0.63 | Input Speed: | 1750 |
| Reducer Style: | Standard | Ratio: | 50:1 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 2574 |
| Mounting Style: | Shaft Mt | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 2.188 in |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Input HP @ 1750 RPM: | 2.462 | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3315 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 662288362760 | Weight: | 77.00 LB |

