Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140H50 203
Part #:XI1269
Catalog #:325Q140H50 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 6.75 in | R: | 3.25 in |
| K: | 9.38 in | C: | 7.5 in |
| B: | 5.75 | V: | 3.66 in |
| D: | 4 | M: | 10.7 |
| J: | 6.14 in | H: | 3.5 in |
| L: | 5.02 in | N: | 7.06 |
| F: | 2 | E: | 3.75 |
| A: | 8.5 |
Technical Specifications
| Reducer Style: | Standard | Efficiency: | 80 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 2574 |
| Input Bore (C Face): | 0.63 | Ratio: | 50:1 |
| Input Keyway (C Face): | 3/16 X 1.63 | Input Speed: | 1750 |
| Mounting Style: | Shaft Mt | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Frame Size: | 140TC |
| Input Style: | C-Face Quill | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 2.462 |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3315 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288362838 | Weight: | 77.00 LB |

