Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180H20 203
Part #:XI1275
Catalog #:325Q180H20 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.06 | O: | 6.75 in |
| C: | 7.5 in | K: | 9.38 in |
| J: | 6.14 in | R: | 4.5 in |
| B: | 5.75 | D: | 4 |
| F: | 2 | L: | 5.02 in |
| M: | 10.7 | V: | 3.66 in |
| H: | 3.5 in | E: | 3.75 |
| A: | 8.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 1.63 | Reducer Style: | Standard |
| Ratio: | 20:1 | Motor Frame Size: | 180TC |
| Input Speed: | 1750 | Input Bore (C Face): | 1.13 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.18 |
| Series Code: | Raider | Input Diameter (in): | 1.125 in |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mt | Frame Size: | 180TC |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Output Diameter (in): | 2.188 in | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3267 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288362876 | Weight: | 77.00 LB |

