Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375UL15
Part #:XJ0004
Catalog #:375UL15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4.75 | B: | 9.5 |
| M: | 2.91 | V: | 3.5 in |
| N: | 7.75 | K: | 4.25 in |
| Y: | 2.91 in | L: | 8.38 in |
| H: | 3.88 in | J: | 8.5 in |
| O: | 3.5 in | X: | 1 in |
| C: | 10.44 in | D: | 3.88 |
| E: | 4.25 | A: | 6.38 |
| Center Distance (in): | 3.75 in | TAP Depth: | 1 in |
| I: | 5.74 in | G: | 2.38 |
| U: | 1 in | H-Tap size: | 1/2 - 13 in |
| T: | 1.625 |
Technical Specifications
| Reducer Style: | Standard | Key Sq.: | 0.25 |
| Ratio: | 15:1 | Key Length: | 1.75 |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2655 | Efficiency: | 80 |
| Maximum Input HP: | 6.39 hp @ 1750 rpm | Manufacturer Reducer Size: | 375 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | L | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Mounting Style: | No Base |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 7.35 |
| Input Keyway: | 1/4 X 1.75 in | Series Code: | Raider |
| Service Factor: | 1 | Model Code: | 375U |
| Output RPM: | 116.6 | Gear Type: | Worm |
| Output Key: | 3/8 X 2.81 | Assembly: | U-L |
| Input Diameter (in): | 1 in | Center Distance (in): | 3.75 |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 3572 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
General Specifications
| UPC: | 662288363385 | Weight: | 112.65 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

