Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375UL20
Part #:XJ0005
Catalog #:375UL20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4.75 | D: | 3.88 |
| C: | 10.44 in | H: | 3.88 in |
| K: | 4.25 in | L: | 8.38 in |
| M: | 2.91 | X: | 1 in |
| B: | 9.5 | Y: | 2.91 in |
| J: | 8.5 in | O: | 3.5 in |
| V: | 3.5 in | N: | 7.75 |
| U: | 1 in | G: | 2.38 |
| H-Tap size: | 1/2 - 13 in | E: | 4.25 |
| A: | 6.38 | Center Distance (in): | 3.75 in |
| TAP Depth: | 1 in | I: | 5.74 in |
| T: | 1.625 |
Technical Specifications
| Thrust Rating - output shaft: | 2895 | Key Sq.: | 0.25 |
| Key Length: | 1.75 | Ratio: | 20:1 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Input Speed: | 1750 | Efficiency: | 80 |
| Maximum Input HP: | 5.23 hp @ 1750 rpm | Manufacturer Reducer Size: | 375 |
| Mounting Style: | No Base | Output Shaft Assembly Code: | L |
| Input HP @ 1750 RPM: | 6.01 | Output RPM: | 87.5 |
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Series Code: | Raider | Input Style: | Solid Shaft |
| Center Distance (in): | 3.75 | Product Type: | Worm Speed Reducer |
| Output Key: | 3/8 X 2.81 | Input Keyway: | 1/4 X 1.75 in |
| Assembly: | U-L | Model Code: | 375U |
| Ratio Range: | 20:1 | Input Diameter (in): | 1 in |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3807 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
General Specifications
| UPC: | 662288363392 | Weight: | 112.70 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

