Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375UR10
Part #:XJ0013
Catalog #:375UR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 2.91 in | O: | 3.5 in |
| K: | 4.25 in | X: | 1 in |
| B: | 9.5 | M: | 2.91 |
| C: | 10.44 in | J: | 8.5 in |
| V: | 3.5 in | H: | 3.88 in |
| L: | 8.38 in | F: | 4.75 |
| D: | 3.88 | N: | 7.75 |
| H-Tap size: | 1/2 - 13 in | T: | 1.625 |
| TAP Depth: | 1 in | Center Distance (in): | 3.75 in |
| G: | 2.38 | U: | 1 in |
| A: | 6.38 | E: | 4.25 |
| I: | 5.74 in |
Technical Specifications
| Key Length: | 1.75 | Input Speed: | 1750 |
| Ratio: | 10:1 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Key Sq.: | 0.25 | Thrust Rating - output shaft: | 2335 |
| Maximum Input HP: | 8.53 hp @ 1750 rpm | Manufacturer Reducer Size: | 375 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 2.81 | Center Distance (in): | 3.75 |
| Service Factor: | 1 | Output Shaft Assembly Code: | R |
| Input Style: | Solid Shaft | Model Code: | 375U |
| Input HP @ 1750 RPM: | 9.81 | Mounting Style: | No Base |
| Assembly: | U-R | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series Code: | Raider | Output RPM: | 175 |
| Output Diameter (in): | 1.625 in | Input Keyway: | 1/4 X 1.75 in |
| Input Diameter (in): | 1 in | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 3286 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288363446 | Weight: | 120.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

