Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375UR25
Part #:XJ0016
Catalog #:375UR25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.74 in | Y: | 2.91 in |
| H: | 3.88 in | D: | 4.75 |
| C: | 8.5 in | O: | 13.13 in |
| F: | 2.38 | N: | 7.75 |
| X: | 1 in | V: | 3.5 in |
| M: | 11.88 | K: | 10.44 in |
| B: | 6.38 | J: | 8.38 in |
| A: | 9.5 | E: | 4.25 |
Technical Specifications
| Ratio: | 25:1 | Key Sq.: | 0.25 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 3133 |
| Input Speed: | 1750 | Key Length: | 1.75 |
| Maximum Input HP: | 4.54 hp @ 1750 rpm | Manufacturer Reducer Size: | 375 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Ratio Range: | 25:1 |
| Input Style: | Shaft | Mounting Style: | No Base |
| Series Code: | Raider | Input HP @ 1750 RPM: | 4.54 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.75 |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 1 in |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3878 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662288686040 | Weight: | 120.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

